This Application will be decommissioned as of January 7th 2025

140XCP50000 |
Schneider-Electric
 
140XCP50000 picture- web-product-data-sheet
140XCP50000
Modicon Quantum - dummy module without terminal block - for discrete I/O module
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Accessory / separate part designation Dummy module without terminal block
Accessory / separate part type Dummy module
Accessory / separate part destination Quantum discrete I/O module
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 17 cm
Package 1 Length 32 cm
Package 1 Weight 312 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months