This Application will be decommissioned as of January 7th 2025

140XCP60000 |
Schneider-Electric
 
140XCP60000 picture- web-product-data-sheet
140XCP60000
Modicon Quantum - pack of jumpers - set of 12 - for 40-way screw terminal block
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Accessory / separate part designation Pack of jumpers
Accessory / separate part type Jumper
Accessory / separate part category Connection accessory
Product specific application For 40-way screw terminal block
Quantity per set Set of 12
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 11.500 cm
Package 1 Length 13.000 cm
Package 1 Weight 9.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months