Schneider-Electric
 
140XTS00100 picture- web-product-data-sheet
140XTS00100
Modicon Quantum - terminal block, 40 points (IP20) for I/O
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Accessory / separate part designation Terminal block, 40 points (IP20) for I/O
Accessory / separate part type Terminal block
Complementary
Product compatibility 140ACO.....
140ARI.....
140AVI.....
140AVO.....
140ACI.....
140ATI.....
140AMM.....
Pin number 40 pins
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 5.0 cm
Package 1 Length 20.5 cm
Package 1 Weight 192.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months