Schneider-Electric
 
140XTS00200 picture- web-product-data-sheet
140XTS00200
Modicon Quantum - screw terminal block
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Accessory / separate part designation Screw terminal block
Accessory / separate part type Terminal block
Accessory / separate part category Connection accessories
Accessory / separate part destination Analog output modules
Analogue module of security
Counter module
Analog input modules
Discrete combination I/O modules
Analog I/O module
Accurate time stamping multifunction input module
Input or output module of security
Complementary
Product compatibility 140ARI.....
140EHC.....
140SAI.....
140DDI.....
140DRC.....
140DAM.....
140SDO.....
140AVO.....
140ACI.....
140DVO.....
140DRA.....
140DDM.....
140DAI.....
140SDI.....
140AVI.....
140ACO.....
140AMM.....
140ERT.....
140DSI.....
140DRO.....
140ATI.....
140DDO.....
Pin number 40 pins
Net weight 0.15 kg
Environment
IP degree of protection < IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 4.2 cm
Package 1 Length 19.4 cm
Package 1 Weight 200 g
Unit Type of Package 2 S03
Number of Units in Package 2 56
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 12 kg
Unit Type of Package 3 P12
Number of Units in Package 3 1344
Package 3 Height 102 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 294.42 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months