Schneider-Electric
 
140XTS00212 picture- web-product-data-sheet
140XTS00212
CableFast system cable for Quantum module - 3.7 m - terminated - standard power
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Accessory / separate part designation CableFast system cable
Accessory / separate part type Power cable
Accessory / separate part categor Connection accessories
Accessory / separate part destination Quantum module
Complementary
Cable length 3.7 m
Power type Standard
Type of cable Terminated
Electrical connection 1 connector Quantum I/O
1 connector SUB-D, 50 pins
Colour Black
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 30.0 cm
Package 1 Length 32.0 cm
Package 1 Weight 1.008 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months