Schneider-Electric
 
140XTS00500 picture- web-product-data-sheet
140XTS00500
Modicon Quantum - field power connector
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Accessory / separate part designation Field power connector
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination Modicon Quantum power supply modules
Complementary
Product compatibility 140CPS21400
140CPS22400
140CPS11420
140CPS51100
140CPS11100
140CPS21100
140CPS52400
140CPS12420
140CPS41400
140CPS42400
Pin number 7 pins
Net weight 0.15 kg
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 10 cm
Package 1 Length 15 cm
Package 1 Weight 41 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months