Schneider-Electric
 
14814 picture- web-product-data-sheet
14814
Acti9 - comb busbar - 3L+N - 27 mm pitch - 24 modules - 125A
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Comb busbar
Mounting mode Horizontal
Accessory / separate part category Connection accessory
Lines description 3L + N
Length in 18 mm modules 24
Standards EN/IEC 61439-1
Complementary
Number of ways 4 ways N + 3 L
Distribution type N L1 L2 L3
Poles configuration for 1 way 1 x 3P + N
1 x 4P
Maximum current per outgoing line 63 A
Connection pitch 27 mm
Connector type Tooth
Distance between way 108 mm
Marking N L1 L2 L3
Insulation Insulated
Device presentation Cuttable
[Ie] rated operational current 125 A at 40 °C
[Ue] rated operational voltage 500 V AC
[Ui] rated insulation voltage 500 V AC
Mounting location Top on tunnel type terminals
Bottom on tunnel type terminals
9 mm pitches 48
Width 430 mm
Colour White (RAL 9003)
Range compatibility Acti9 Acti9 NG125
Acti9 Acti9 C120
Environment
Fire resistance 960 °C ( 30 s ) conforming to IEC 60695-2-1
Pollution degree 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.200 cm
Package 1 Width 3.000 cm
Package 1 Length 43.000 cm
Package 1 Weight 281.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 12.000 cm
Package 2 Width 11.000 cm
Package 2 Length 103.000 cm
Package 2 Weight 6.040 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 36.160 kg
Offer Sustainability
SCIP Number 12618b2a-bc0e-4c2d-bb7b-9185c26e01fe
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months