This Application will be decommissioned as of January 7th 2025

14818 |
Schneider-Electric
 
14818 picture- web-product-data-sheet
14818
1 set of 20 comb busbar tooth covers for C120, NG125
Schneider Electric
Characteristics
Main
Range Acti9
Product name Linergy FH
Product or component type Comb busbar tooth cover
Accessory / separate part category Insulation accessory
Poles description 4P
3P
1P
2P
Quantity per set Set of 20
Complementary
[In] rated current 125 A
[Ui] rated insulation voltage 690 V
Range compatibility Acti 9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 11.5 cm
Package 1 Length 8.0 cm
Package 1 Weight 30.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 852 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months