This Application will be decommissioned as of January 7th 2025

15114 |
Schneider-Electric
 
15114 picture- web-product-data-sheet
15114
incandescent bulb - 48VAC/DC - set of 10
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Bulb
Accessory / separate part category Signalling accessory
Bulb type Incandescent
Quantity per set Set of 10
Complementary
[Ue] rated operational voltage 48 V AC
48 V DC
Range compatibility Acti 9 Acti9 iSW iSW
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 11 cm
Package 1 Length 11 cm
Package 1 Weight 20 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months