Schneider-Electric
 
15126 picture- web-product-data-sheet
15126
ammeter selector switch iCMA - 10 A
Schneider Electric
Characteristics
Main
Range of product Acti9
Range Acti9
Product name Acti9 iCM
Product or component type Selector switch
Device short name iCMA
Device application Ammeter selector
[Ue] rated operational voltage < 440 V AC 50/60 Hz
Complementary
[Ith] conventional free air thermal current 10 A
[Ie] rated operational current 10 A
Control type Rotary handle 4 positions
Marking 0 - L1 - L2 - L3
Mounting mode Clip-on
Mounting support DIN rail
9 mm pitches 4
Height 60 mm
Width 36 mm
Depth 75 mm
Mechanical durability 2000000 cycles
Electrical durability 1000000 cycles
Connections - terminals Captive screw-jumper terminals - <= 1.5 mm²
Environment
Standards IEC 60947-3
IP degree of protection IP66 front face:
IP20 terminals:
Ambient air temperature for operation -20…55 °C
Ambient air temperature for storage -25…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 8.0 cm
Package 1 Length 7.5 cm
Package 1 Weight 77.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 80
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.691 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months