Schneider-Electric
 
15208 picture- web-product-data-sheet
15208
modular frequency meter 20 to 100 Hz iFRE - 230V
Schneider Electric
Characteristics
Main
Range Acti9
Device short name iFRE
Product or component type Frequency meter
Range compatibility Prisma Prisma P door
Prisma Prisma G door
Type of measurement Frequency
Display type LED 3 digit(s)
Maximum value measured 99.9 Hz
Complementary
Frequency measurement range 20…100 Hz
Full scale display 99,9
Measurement accuracy 0.5 % +/- 1 digit
[Us] rated supply voltage 230 V AC at 50/60 Hz
Power consumption in VA 5 VA
Mounting mode Fixed
Mounting support DIN rail
Environment
Standards IEC 65081-2
EN 65081-2
EN 65081-1
IEC 65081-1
IP degree of protection Terminal level: IP20
Front face: IP40
Width 36 mm
Height 87 mm
Depth 65 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 8.0 cm
Package 1 Length 9.5 cm
Package 1 Weight 182.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 36
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 7.007 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months