This Application will be decommissioned as of January 7th 2025

15281 |
Schneider-Electric
 
15281 picture- web-product-data-sheet
15281
switchboard cell for IC2000 twilight switch
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Switchboard cell
Complementary
Product compatibility IC2000
Cable length 1 m
Market segment Residential
Small commercial
Compatibility code Switchboard cell
Environment
Ambient air temperature for operation -40…70 °C
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.4 cm
Package 1 Width 10 cm
Package 1 Length 10.5 cm
Package 1 Weight 70.9 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months