This Application will be decommissioned as of January 7th 2025

15336 |
Schneider-Electric
 
15336 picture- web-product-data-sheet
15336
Acti9 - IH - mechanical time switch - 24 h - 150 h memory
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 IH
Device short name IH
Product or component type Mechanical time switch
Number of channels 1
Function available Manual time changeover
Complementary
Device application Building
Load type Parallel-corrected fluorescent tube 5 x 58 W 4.7 µF
Parallel-corrected fluorescent tube 7 x 40 W 7 µF
Parallel-corrected fluorescent tube 2 x 100 W 18 µF
230 V AC halogen lamp 1000 W
230 V AC incandescent lamp 1000 W
Fluocompact lamp 700 VA
Compact fluorescent lamp 150 W
LED lamp < 2 W 30 W
LED lamp > 2 W 300 W
Cycle duration 24 h
Maximum number of switchings 48 on - 48 off
Minimum interval duration 15 min
Type of setting Manual time changeover
Measurement accuracy +/- 1 s/day 20 °C
Power consumption in W 0.5 W
Maximum switching current 16 A - 250 V AC pf = 1
4 A - 250 V AC pf = 0.6
[Ue] rated operational voltage 230...240 V AC at 50...60 Hz
Battery life 10 year(s)
Backup time 150 h time and program saving
Mounting support DIN rail
9 mm pitches 2
Colour tint White (RAL 9003)
Connections - terminals Screw terminals
Width 18 mm
Height 90 mm
Depth 66 mm
Net weight 0.101 kg
Environment
Ambient air temperature for operation -10…50 °C
IP degree of protection Terminals: IP20 B
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.400 cm
Package 1 Width 6.800 cm
Package 1 Length 10.000 cm
Package 1 Weight 87.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 9.350 kg
Unit Type of Package 3 P12
Number of Units in Package 3 1600
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 146.192 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 51645430-ab03-4d5b-9ca4-cf8bc05b4a81
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months