This Application will be decommissioned as of January 7th 2025

15337 |
Schneider-Electric
 
15337 picture- web-product-data-sheet
15337
Acti9 - IH - mechanical time switch - 24 h - 150 h memory
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 IH
Device short name IH
Product or component type Mechanical time switch
Number of channels 2
Function available Manual time changeover
Complementary
Device application Building
Load type Parallel-corrected fluorescent tube 1 x conventional ballast 58 W
Non-corrected fluorescent tube 10 x conventional ballast 58 W
Serial-corrected fluorescent tube 10 x conventional ballast 58 W
Non-corrected fluorescent tube 15 x conventional ballast 40 W
Serial-corrected fluorescent tube 15 x conventional ballast 40 W
Parallel-corrected fluorescent tube 2 x conventional ballast 40 W
230 V AC halogen lamp 1100 W
230 V AC incandescent lamp 1100 W
Dual mounted fluorescent tube 3 x conventional ballast 2 x 100 W
Dual mounted fluorescent tube 5 x conventional ballast 2 x 58 W
Non-corrected fluorescent tube 6 x conventional ballast 100 W
Serial-corrected fluorescent tube 6 x conventional ballast 100 W
Cycle duration 24 h
Maximum number of switchings 24 on - 24 off
Minimum interval duration 30 min
Type of setting Manual time changeover
Measurement accuracy +/- 1 s/day 20 °C
Power consumption in VA 2.5 VA
Maximum switching current 16 A - 250 V AC pf = 1
4 A - 250 V AC pf = 0.6
[Ue] rated operational voltage 230 V AC - 15...10 % at 50/60 Hz
Battery life 6 year(s)
Backup time 150 h time and program saving
Mounting support DIN rail
9 mm pitches 6
Colour tint White (RAL 9003)
Connections - terminals Screw terminals
Width 54 mm
Height 82 mm
Depth 66 mm
Net weight 0.216 kg
Environment
Ambient air temperature for operation -20…55 °C
IP degree of protection Terminals: IP20 B
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.8 cm
Package 1 Width 7.8 cm
Package 1 Length 10.8 cm
Package 1 Weight 230 g
Offer Sustainability
SCIP Number 31a6ec4e-38c2-499e-bfc3-0af92416b19f
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months