This Application will be decommissioned as of January 7th 2025

15341 |
Schneider-Electric
 
15341 picture- web-product-data-sheet
15341
additional jumpers for time switch
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Additional jumpers
Quantity per set Set of 20
Complementary
Product compatibility Time switch
Kit composition 5 red jumpers
5 yellow jumpers
5 white jumpers
5 green jumpers
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 2 cm
Package 1 Length 7 cm
Package 1 Weight 4 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months