Schneider-Electric
 
15443 picture- web-product-data-sheet
15443
modular impulse counter CI - 230V
Schneider Electric
Characteristics
Main
Range Acti9
Device short name iCI
Product or component type Impulse counter
Range compatibility Prisma Prisma P door
Prisma Prisma G door
Type of measurement Impulse number
Display type Electromechanical 7 digit(s)
Maximum value measured 9999999
Complementary
Full scale display 9999999
Impulse duration 50 ms
Time between 2 impulse 50 ms
Reset Without
[Us] rated supply voltage 230 V AC at 50/60 Hz
Power consumption in VA 0.15 VA
Mounting mode Fixed
Mounting support DIN rail
Environment
9 mm pitches 4
Width 36 mm
Height 90 mm
Depth 67 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 7.4 cm
Package 1 Length 9.0 cm
Package 1 Weight 93.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 72
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.111 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months