This Application will be decommissioned as of January 7th 2025

15483 |
Schneider-Electric
 
15483 picture- web-product-data-sheet
15483
PRO TWI SWI 2KLX 1CHANNEL IC2KP P 1C A9
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 IC
Product or component type Programmable twilight switch with time switch function
Device short name IC2000P+
Device application Building
Provided equipment Wall-mounted cell
Load type 230 V AC halogen lamp: 2300 W
20 x 58 W dual mounted fluorescent tube with conventional ballast
10 x 100 W non-corrected fluorescent tube with conventional ballast
10 x 36 W parallel-corrected fluorescent tube with conventional ballast
10 x 100 W serial-corrected fluorescent tube with conventional ballast
2 x 100 W parallel-corrected fluorescent tube with conventional ballast
20 x 58 W non-corrected fluorescent tube with conventional ballast
20 x 58 W serial-corrected fluorescent tube with conventional ballast
26 x 36 W non-corrected fluorescent tube with conventional ballast
26 x 36 W serial-corrected fluorescent tube with conventional ballast
3 x (2 x 58 W) dual mounted fluorescent tube with electronic ballast
26 x 36 W dual mounted fluorescent tube with conventional ballast
10 x 100 W dual mounted fluorescent tube with conventional ballast
5 x (2 x 36 W) dual mounted fluorescent tube with electronic ballast
6 x 58 W fluorescent tube with electronic ballast
6 x 58 W parallel-corrected fluorescent tube with conventional ballast
7 x 11 W fluocompact lamp with electronic ballast
7 x 15 W fluocompact lamp with electronic ballast
7 x 20 W fluocompact lamp with electronic ballast
9 x 7 W fluocompact lamp with electronic ballast
9 x 36 W fluorescent tube with electronic ballast
Parallel-corrected mercury and sodium vapour lamps: 250 VA
230 V AC incandescent lamp: 2600 W
Battery type Lithium
User language French
Spanish
Dutch
Finnish
Swedish
Portuguese
German
Italian
English
Complementary
Number of channels 1
Power consumption in VA 3 VA
[Ue] rated operational voltage 230 V AC +10 % -15 % at 50/60 Hz
Maximum switching current 10 A - 250 V AC pf = 0.6
16 A - 250 V AC pf = 1
Electrical insulation class Class II
Maximum number of programming range 42
Minimum interval duration between 2 cycles 1 min
Function available Coupling with time switch functions
Automatic time changeover
Control type By brightness detection
Display type Backlit LCD
Time delay range 80 s (by default)
20...140 s (on closing)
20...140 s (on contact breaking)
Power reserve 5...6 years time and program saving
Type of setting Weekly programming
Light intensity adjustment 350…2100 lux
2…50 lux
60…300 lux
Connections - terminals 1 x 6 mm² screw terminal
Cable stiffness Flexible
Rigid
Mounting support DIN rail
9 mm pitches 5
Height 83.5 mm
Width 45 mm
Depth 65 mm
Net weight 323 g
Market segment Residential
Small commercial
Compatibility code IC2000P+
Environment
Ambient air temperature for operation -20…50 °C
IP degree of protection IP20 B
IP55
Standards EN 60730-1
EN 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 9 cm
Package 1 Length 11 cm
Package 1 Weight 0.351 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information