This Application will be decommissioned as of January 7th 2025

15836 |
Schneider-Electric
 
15836 picture- web-product-data-sheet
15836
Acti9 - adjustable temperature probe for THP1 and THP2 - wall mounted - indoor
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Adjustable temperature probe
Device application Building
Complementary
Temperature setting range -3…3 °C
Measurement temperature range -50…125 °C
Mounting support Wall mounted
Mounting location Indoor
Length 80 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.4 cm
Package 1 Width 7.7 cm
Package 1 Length 9.3 cm
Package 1 Weight 76.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 66
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.573 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months