Schneider-Electric
 
15858 picture- web-product-data-sheet
15858
Acti9 - DCF antenna for IHP DCF
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type DCF antenna
Complementary
Product compatibility 5 IHP DCF
Device application Building
Operating distance 200 m
Type of installation Outdoor
Mounting location Outside electrical switchboard
Time synchronisation protocol DCF77
Cable cross section 1.5 mm²
Height 93 mm
Width 70 mm
Depth 56 mm
Net weight 0.135 kg
Environment
IP degree of protection IP54
Ambient air temperature for operation -20…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 8 cm
Package 1 Length 10.5 cm
Package 1 Weight 191 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months