Schneider-Electric
 
16004 picture- web-product-data-sheet
16004
analog ammeter AMP - 1.3 In without dial - 72 x 72 mm
Schneider Electric
Characteristics
Main
Range PowerLogic
Device short name AMP
Product or component type Ammeter
Range compatibility Prisma Prisma P door
Prisma Prisma G door
Technology type Ferromagnetic
Scale type 62 mm over 90°
Mounting support Front face
Complementary
Type of measurement Current
Accuracy class Class 1.5
Power consumption in VA 1.1 VA
Power consumption in VA 1.1 VA
Overload withstand 1.2 In, permanently
10 In, 5 s
Device mounting Flush
Operating position 30°/vertical
Width 72 mm
Height 72 mm
Depth 75 mm
Temperature drift +/- 0.003 %/°C
Environment
Standards IEC 60051-1
IEC 61000-4
IEC 61010-1
IP degree of protection IP52
Ambient air temperature for operation -25…50 °C
Reference temperature 23 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 8.500 cm
Package 1 Length 9.500 cm
Package 1 Weight 193.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 33
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.810 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months