Schneider-Electric
 
16008 picture- web-product-data-sheet
16008
analog ammeter scale - 0..200 A
Schneider Electric
Characteristics
Main
Range of product PowerLogic
Product name AMP
Product or component type Dial
Device application Motor
Current transformer ratio 200/5
Scale type 62 mm over 90°
Mounting support Front face
Complementary
Type of measurement Current
Scale 0-200-600 A
Environment
Height 72 mm
Width 72 mm
Depth 75 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.100 cm
Package 1 Width 6.200 cm
Package 1 Length 8.000 cm
Package 1 Weight 8.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.700 cm
Package 2 Width 8.500 cm
Package 2 Length 8.700 cm
Package 2 Weight 112.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 480
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 5.863 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months