Schneider-Electric
 
16018 picture- web-product-data-sheet
16018
cam voltmeter switch CMV - 3L and 3L-N - 45° - for Ø 22.3 mm
Schneider Electric
Characteristics
Main
Range of product PowerLogic
Product or component type Selector switch
Device short name CMV
Device application Voltmeter selector
[Ue] rated operational voltage 500 V
Complementary
Mounting mode Flush-mounted
Mounting support Front face
Height 48 mm
Width 48 mm
Depth 69 mm
Mechanical durability 2000000 cycles
Electrical durability 100000 cycles
Environment
Standards IEC 60947-3
Ambient air temperature for operation -25…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.300 cm
Package 1 Width 7.300 cm
Package 1 Length 7.300 cm
Package 1 Weight 122.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 80
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 10.277 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months