Schneider-Electric
 
16029 picture- web-product-data-sheet
16029
modular analog ammeter iAMP - 0..30 A
Schneider Electric
Characteristics
Main
Range Acti9
Device short name iAMP
Product or component type Ammeter
Range compatibility Prisma Prisma P door
Prisma Prisma G door
Technology type Ferromagnetic
Scale type Pseudo-linear scale over 90°
Mounting support DIN rail
Complementary
Type of measurement Current
Accuracy class Class 1.5
Power consumption in VA 1.1 VA
Power consumption in VA 1.1 VA
Overload withstand 1.2 In, permanently
10 In, 5 s
9 mm pitches 8
Width 70 mm
Height 83 mm
Depth 66 mm
Temperature drift +/- 0.03 %/°C
Connections - terminals Tunnel type terminalrigid 1.5…6 mm²
Environment
Standards IEC 60051-1
IEC 61000-4
IEC 61010-1
Ambient air temperature for operation -25…50 °C
Reference temperature 23 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.8 cm
Package 1 Width 7.5 cm
Package 1 Length 9.2 cm
Package 1 Weight 163.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 45
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.732 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months