This Application will be decommissioned as of January 7th 2025

16040 |
Schneider-Electric
 
16040 picture- web-product-data-sheet
16040
analog ammeter scale - 0..500 A
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name IAMP
Product or component type Dial
Current transformer ratio 500/5
Scale type Pseudo-linear scale over 90°
Mounting support DIN rail
Complementary
Type of measurement Current
Scale 0-500 A
Environment
Height 83 mm
Width 70 mm
Depth 66 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.100 cm
Package 1 Width 8.500 cm
Package 1 Length 13.500 cm
Package 1 Weight 6.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.800 cm
Package 2 Width 2.000 cm
Package 2 Length 9.000 cm
Package 2 Weight 40.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 100
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.287 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months