Schneider-Electric
 
16073 picture- web-product-data-sheet
16073
ammeter AMP PowerLogic - 96 x 96 - ferromagnetic - for motor feeder
Schneider Electric
Characteristics
Main
Range PowerLogic
Device short name AMP
Product or component type Ammeter
Device application Motor
Range compatibility Prisma Prisma P door
Prisma Prisma G door
Technology type Ferromagnetic
Scale type 80 mm over 90°
Mounting support Front face
Complementary
Type of measurement Current
Accuracy class Class 1.5
Power consumption in VA 1.1 VA
Power consumption in VA 1.1 VA
Overload withstand 1.2 In, permanently
10 In, 5 s
Device mounting Flush
Operating position 30°/vertical
Width 96 mm
Height 96 mm
Depth 75 mm
Temperature drift +/- 0.003 %/°C
Environment
Standards IEC 61010-1
IEC 61000-4
IEC 60051-1
IP degree of protection IP52
Ambient air temperature for operation -25…50 °C
Reference temperature 23 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.0 cm
Package 1 Width 12.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 268.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.703 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months