This Application will be decommissioned as of January 7th 2025

16077 |
Schneider-Electric
 
16077 picture- web-product-data-sheet
16077
ammeter dial Power Logic - 3 In - ratio 75/5A
Schneider Electric
Characteristics
Main
Range of product PowerLogic
Product name AMP
Product or component type Dial
Device application Motor
Current transformer ratio 75/5
Scale type 80 mm over 90°
Mounting support Front face
Complementary
Type of measurement Current
Scale 0-75-225 A
Environment
Height 96 mm
Width 96 mm
Depth 75 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.100 cm
Package 1 Width 8.500 cm
Package 1 Length 8.300 cm
Package 1 Weight 13.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.800 cm
Package 2 Width 15.000 cm
Package 2 Length 16.000 cm
Package 2 Weight 2.000 kg
Unit Type of Package 3 S03
Number of Units in Package 3 100
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 20.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months