Schneider-Electric
 
16086 picture- web-product-data-sheet
16086
ammeter dial Power Logic - 1.3 In - ratio 1500/5A
Schneider Electric
Characteristics
Main
Range of product PowerLogic
Product name AMP
Product or component type Dial
Current transformer ratio 1500/5
Scale type 80 mm over 90°
Mounting support Front face
Complementary
Type of measurement Current
Scale 0-1500 A
Environment
Height 96 mm
Width 96 mm
Depth 75 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 11.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 200.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.8 cm
Package 2 Width 115.0 cm
Package 2 Length 116.0 cm
Package 2 Weight 2.0 kg
Unit Type of Package 3 S03
Number of Units in Package 3 100
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 20.0 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months