This Application will be decommissioned as of January 7th 2025

16316 |
Schneider-Electric
 
16316 picture- web-product-data-sheet
16316
cartridge C2 40-350 for surge arrester PRD1
Schneider Electric
Characteristics
Main
Product or component type Cartridge
Device short name C2 40-350
Range compatibility Acti9 Acti9 PRD1 surge arrester with pluggable cartridge
Surge arrester type Electrical distribution network
Standards IEC 61643-1
EN 61643-11
Product certifications KEMA-KEUR
Complementary
Surge arrester class type Type 2
Surge arrester technology MOV
Earthing system TT
TN
[Ue] rated operational voltage 230 V AC 50 Hz
Nominal discharge current 20 kA
Maximum discharge current 40 kA
[Uc] maximum continuous operating voltage 350 V
Maximum [Up] voltage protection level <1.4 kV type 2
Local signalling Flag (white/red)
Mounting mode Plug-in
Mounting support Into SPD module
9 mm pitches 1.3
Height 50 mm
Width 12 mm
Depth 57 mm
Colour Anthracite grey (RAL 7016)
Material PBT (polybutylene terephthalate)
Response time < 25 ns
Environment
IP degree of protection IP20 front face:
Relative humidity 5…90 %
Operating altitude 0...2000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 7.0 cm
Package 1 Length 9.5 cm
Package 1 Weight 61.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 108
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.964 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 521f8a12-a767-4a02-9243-839f529c31a6
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months