This Application will be decommissioned as of January 7th 2025

16645 |
Schneider-Electric
 
16645 picture- web-product-data-sheet
16645
comb busbar - 8 poles - for PRF1 Master
Schneider Electric
Characteristics
Main
Range of product Multi9
Product or component type Comb busbar
Device short name combi PRF1
Accessory / separate part category Connection accessory
Poles description 1P
Number of ways 8 ways 1 L with 18 mm pitch
Distance between way 18 mm
Connector type Fork
Length in 18 mm modules 8
Length 144 mm
Complementary
9 mm pitches 16
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 12 cm
Package 1 Length 21 cm
Package 1 Weight 370 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins