Schneider-Electric
 
16938 picture- web-product-data-sheet
16938
screw shield - 2 poles - for ID RCCB - set of 10
Schneider Electric
Characteristics
Main
Product or component type Screw shield
Accessory / separate part category Insulation accessory
Quantity per set Set of 10
Colour Grey
Complementary
Poles description 2P
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.3 cm
Package 1 Width 0.8 cm
Package 1 Length 0.9 cm
Package 1 Weight 31 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3 cm
Package 2 Width 8 cm
Package 2 Length 9 cm
Package 2 Weight 0.315 kg
Unit Type of Package 3 S02
Number of Units in Package 3 100
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.587 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins