|
|
|
16971
Residual current circuit breaker (RCCB), Acti9 RCCB-ID, 2P, 125A, A type, 300mA
|
|
|
|
|
End of Commercialization JUN 30, 2023
|
|
|
|
|
Main
Range
|
Acti9
|
Product name
|
Acti9 RCCB-ID
|
Product or component type
|
Residual current circuit breaker (RCCB)
|
Device short name
|
RCCB-ID
|
Poles description
|
2P
|
Neutral position
|
Left
|
[In] rated current
|
125 A
|
Network type
|
AC
|
Earth-leakage sensitivity
|
300 mA
|
Earth-leakage protection time delay
|
Instantaneous
|
Earth-leakage protection class
|
Type A
|
Rated breaking and making capacity
|
Im = 1250 A 230 V conforming to IEC 61008
|
Rated conditional short-circuit current
|
Inc 10 kA 125 A
|
Complementary
Device location in system
|
Outgoer
|
Network frequency
|
50/60 Hz
|
[Ue] rated operational voltage
|
230 V AC 50 Hz conforming to IEC 61008
|
Residual current tripping technology
|
Electromechanical
|
[Ui] rated insulation voltage
|
440 V AC 50 Hz conforming to IEC 61008-1
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to IEC 61008-1
|
Control type
|
Toggle
|
Mounting mode
|
Fixed
|
Mounting support
|
35 mm symmetrical DIN rail
|
Connection pitch
|
18 mm between phases
|
9 mm pitches
|
4
|
Height
|
86 mm
|
Width
|
36 mm
|
Depth
|
76 mm
|
Net weight
|
230 g
|
Colour
|
Grey
|
Mechanical durability
|
5000 cycles
|
Electrical durability
|
2000 cycles
|
Provision for padlocking
|
Padlockable
|
Connections - terminals
|
Tunnel type terminals2 cable(s) 1.5…16 mm² flexible
Tunnel type terminals2 cable(s) 1.5…16 mm² rigid
Tunnel type terminals1 cable(s) 1.5…50 mm² rigid
Tunnel type terminals1 cable(s) 1.5…35 mm² flexible
Tunnel type terminals1 cable(s) 1.5…35 mm² flexible with ferrule
Tunnel type terminals2 cable(s) 1.5…16 mm² flexible with ferrule
|
Wire stripping length
|
11 mm
|
Tightening torque
|
3 N.m
|
Environment
Standards
|
IEC 61008
IEC 60947-1
IEC 60947-3
|
IP degree of protection
|
IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
|
Pollution degree
|
3
|
Tropicalisation
|
2 conforming to IEC 61008
|
Relative humidity
|
95 % at 55 °C
|
Operating altitude
|
2000 m
|
Ambient air temperature for operation
|
-25…40 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.0 cm
|
Package 1 Width
|
8.0 cm
|
Package 1 Length
|
9.0 cm
|
Package 1 Weight
|
242.0 g
|
Offer Sustainability
SCIP Number
|
A7b24ae6-2312-4e67-b7c9-56fce3e8c723
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|