Schneider-Electric
 
170ADI74050 picture- web-product-data-sheet
170ADI74050
discrete input module Modicon Momentum - 16 Input 200..240 V AC
Schneider Electric
Characteristics
Main
Range of product Modicon Momentum automation platform
Product or component type Discrete inputs base AC
Group of channels 2 groups of 8 inputs
Discrete input number 16 conforming to IEC 1131-2 Type 2
Discrete input voltage 230 V AC
Protective treatment TC
Complementary
Discrete input logic Positive
Input voltage limits 164...253 V
Network frequency 47...63 Hz
Voltage range 163...253 V
Voltage state 0 guaranteed <= 40 V
Voltage state 1 guaranteed >= 164 V
Current state 0 guaranteed <= 2 mA
Current state 1 guaranteed >= 10 mA
Input resistance 7.5 kOhm 60 Hz
9 kOhm 50 Hz
Response time 13.3 ms 60 Hz from state 0 to state 1
13.3 ms 60 Hz from state 1 to state 0
Isolation between group 1780 V AC
Isolation between channels and bus 1780 V AC
Terminals description PLC n°1 (8)IN_DIS#8
(7)IN_DIS#7
(5)IN_DIS#5
(16)IN_DIS#16
(12)IN_DIS#12
(2)IN_DIS#2
(14)IN_DIS#14
(15)IN_DIS#15
(N)PW
(11)IN_DIS#11
(4)IN_DIS#4
(9)IN_DIS#9
(L1)PW
(3)IN_DIS#3
(6)IN_DIS#6
TB
(13)IN_DIS#13
(1)IN_DIS#1
(10)IN_DIS#10
Marking CE
Local signalling 16 LEDs for channel status
Current consumption <= 125 mA at 230 V AC
Depth 47.5 mm
Height 141.5 mm
Width 125 mm
Net weight 0.284 kg
Environment
Product certifications CSA
UL
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80...1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 465.0 g
Unit Type of Package 2 P06
Number of Units in Package 2 80
Package 2 Height 105.0 cm
Package 2 Width 80.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 45.7 kg
Offer Sustainability
SCIP Number 441d5619-6318-4bbf-ac83-96d05888ee7e
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months