Schneider-Electric
 
170ADM35015 picture- web-product-data-sheet
170ADM35015
discrete I/O module Modicon Momentum - 16 I/O solid state
Schneider Electric
Characteristics
Main
Range of product Modicon Momentum automation platform
Product or component type Discrete solid state I/O base DC
Group of channels 2 groups of 8 outputs
1 group of 16 inputs
Discrete input number 16 conforming to IEC 1131-2 Type 1
Discrete input logic Negative
Discrete input voltage 24 V DC
Discrete output number 16
Discrete output type Solid state switch
Discrete output voltage <= 30 V DC
24 V DC
Discrete output logic Negative
Protective treatment TC
Complementary
[Us] rated supply voltage 24 V DC
Input voltage limits - 3...30 V
Voltage state 0 guaranteed 4...30 V
Voltage state 1 guaranteed -3...5 V
Current state 0 guaranteed <= 1.2 mA
Current state 1 guaranteed >= 2.5 mA
Input resistance 4 kOhm
Discrete output current 4 A per group
8 A per module
0.5 A per point
Maximum leakage current 1 mA at 24 V (output circuit)
Peak output current 5 A
Maximum voltage drop <0.5 V 0.5 A at state 1 output circuit
Fault type Overload on output
Response time < 0.1 ms from state 0 to state 1 on output
< 0.1 ms from state 1 to state 0 on output
2.2 ms from state 0 to state 1 on input
3.3 ms from state 1 to state 0 on input
Isolation between channels and bus 500 V AC
Power dissipation 6 W
<= 8 W
Marking CE
Terminals description PLC n°1 (10)IN_DIS#10
(11)IN_DIS#11
(1)IN_DIS#1
(M-)PW_NEG
(8)IN_DIS#8
(13)IN_DIS#13
(5)IN_DIS#5
(L+)PW_POS
(3)IN_DIS#3
(15)IN_DIS#15
(16)IN_DIS#16
(7)IN_DIS#7
(4)IN_DIS#4
(9)IN_DIS#9
(2)IN_DIS#2
(14)IN_DIS#14
(12)IN_DIS#12
TB
(6)IN_DIS#6
Terminals description PLC n°2 (4)OUT_DIS#4
(8)OUT_DIS#8
(6)OUT_DIS#6
(3)OUT_DIS#3
(2)OUT_DIS#2
(12)OUT_DIS#12
(9)OUT_DIS#9
(14)OUT_DIS#14
TB_1
(10)OUT_DIS#10
(1)OUT_DIS#1
(7)OUT_DIS#7
(1L+)PW_POS
(2L+)PW_POS
(11)OUT_DIS#11
(15)OUT_DIS#15
(13)OUT_DIS#13
(5)OUT_DIS#5
(16)OUT_DIS#16
Current consumption 250 mA at 24 V DC
Depth 47.5 mm
Height 141.5 mm
Width 125 mm
Net weight 0.2 kg
Environment
Product certifications UL
CSA
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80...1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18 cm
Package 1 Length 26 cm
Package 1 Weight 370 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months