Schneider-Electric
 
170ADM39010 picture- web-product-data-sheet
170ADM39010
discrete I/O module Modicon Momentum - 16I / 12O solid state
Schneider Electric
Characteristics
Main
Range of product Modicon Momentum automation platform
Product or component type Discrete solid state I/O base DC
Group of channels 1 group of 16 inputs
1 group of 8 outputs
1 group of 4 outputs
Discrete input number 16 conforming to IEC 1131-2 Type 1
Discrete input logic Positive
Discrete input voltage 24 V DC
Discrete output number 12
Discrete output type Solid state switch
Discrete output voltage <= 30 V DC
24 V DC
Discrete output logic Positive
Protective treatment TC
Complementary
[Us] rated supply voltage 24 V DC
Input voltage limits - 3...30 V
Voltage state 0 guaranteed -3...5 V
Voltage state 1 guaranteed 11...30 V
Current state 0 guaranteed <= 1.2 mA
Current state 1 guaranteed >= 2.5 mA
6 mA 24 V
Input resistance 4 kOhm
Discrete output current 8 A per module
0.5 A per point
2 A per group of 4 outputs
4 A per group of 8 outputs
Maximum leakage current 1 mA at 24 V (output circuit)
Fault type Broken wire on input circuit
Overload on output
Response time < 0.1 ms from state 0 to state 1 on output
< 0.1 ms from state 1 to state 0 on output
2.2 ms from state 0 to state 1 on input
3.3 ms from state 1 to state 0 on input
Isolation between channels and bus 500 V AC
Power dissipation 6.5 W
<= 10 W
Marking CE
Terminals description PLC n°1 (5)IN_DIS#5
TB
(14)IN_DIS#14
(12)IN_DIS#12
(7)IN_DIS#7
(16)IN_DIS#16
(4)IN_DIS#4
(M-)PW_NEG
(15)IN_DIS#15
(3)IN_DIS#3
(11)IN_DIS#11
(10)IN_DIS#10
(9)IN_DIS#9
(1)IN_DIS#1
(6)IN_DIS#6
(2)IN_DIS#2
(L+)PW_POS
(13)IN_DIS#13
(8)IN_DIS#8
Terminals description PLC n°2 (2)OUT_DIS#2
(7)OUT_DIS#7
(4)OUT_DIS#4
(3)OUT_DIS#3
(1)OUT_DIS#1
(6)OUT_DIS#6
(5)OUT_DIS#5
(11)OUT_DIS#11
(9)OUT_DIS#9
(8)OUT_DIS#8
(2L+)PW_POS
(1L+)PW_POS
(12)OUT_DIS#12
TB_1
(10)OUT_DIS#10
Current consumption 180 mA at 24 V DC
Depth 47.5 mm
Height 141.5 mm
Width 125 mm
Product weight 0.26 kg
Environment
Product certifications UL
FM Class 1 Division 2
CSA
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80...1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 367.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.514 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months