Schneider-Electric
 
170ADM85010 picture- web-product-data-sheet
170ADM85010
discrete I/O module Modicon Momentum - 16 I/O relay
Schneider Electric
Characteristics
Main
Range of product Modicon Momentum automation platform
Product or component type Discrete relay I/O base DC
Group of channels 1 group of 16 outputs
1 group of 16 inputs
Discrete input number 16 conforming to IEC 1131-2 Type 3
Discrete input logic Positive
Discrete input voltage 24 V DC
12 V DC
48 V DC
Discrete output number 16
Discrete output type Solid state switch
Discrete output voltage <= 60 V DC
12 V DC
24 V DC
48 V DC
Discrete output logic Positive
Protective treatment TC
Complementary
[Us] rated supply voltage 12 V DC
24 V DC
48 V DC
Input voltage limits 10...60 V
Voltage state 0 guaranteed < 10 V 48 V
< 2.5 V 12 V
< 5 V 24 V
Voltage state 1 guaranteed > 11 V 24 V
> 30 V 48 V
> 7.5 V 12 V
Current state 1 guaranteed 2.3 mA 12 V
2.7 mA 24 V
2.9 mA 48 V
Discrete output current 0.5 A per point
7 A 60 °C per module
8 A 50 °C per group
Maximum leakage current 1 mA at 60 V (output circuit)
Peak output current 5 A
Maximum voltage drop <1 V 0.5 A at state 1 output circuit
Fault type Overload on output
Response time < 0.1 ms from state 0 to state 1 on output
< 0.1 ms from state 1 to state 0 on output
2.2 ms from state 0 to state 1 on input
3.3 ms from state 1 to state 0 on input
Isolation between group of I/O channels 707 V DC
Isolation between channels and bus 707 V DC
Power dissipation 6.0 + (0.144 x number of input points) + (0.25 x number of output points)
Current consumption 250 mA at 24 V DC
125 mA at 48 V DC
500 mA at 12 V DC
Depth 47.5 mm
Height 141.5 mm
Width 125 mm
Environment
Product certifications FM Class 1 Division 2
UL
CSA
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80...1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 380.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.476 kg
Offer Sustainability
SCIP Number 441d5619-6318-4bbf-ac83-96d05888ee7e
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months