This Application will be decommissioned as of January 7th 2025

170ADO53050 |
Schneider-Electric
 
170ADO53050 picture- web-product-data-sheet
170ADO53050
discrete output module Modicon Momentum - 8 O solid state
Schneider Electric
Characteristics
Main
Range of product Modicon Momentum automation platform
Product or component type Discrete output base AC
Group of channels 2 groups of 4 outputs
Discrete output number 8
Discrete output type Triac
Discrete output voltage 120 V AC
Current per channel 2 A
Short-circuit protection Internal fuse, 5 A slow-blow per group
Protective treatment TC
Complementary
[Ue] rated operational voltage 120 V AC
Discrete output current 4 A per group
8 A per module
Minimum output current 5 mA
Maximum leakage current 1.9 mA 120 V AC
Surge current 10 A for 2 cycles
15 A for 1 cycle
5 A for 3 cycles
Maximum voltage drop <1.5 V 2 A at state 1
Output overload protection Internal fuse
Response time 1/2 x 1/f (= 0.5 of one line cycle) from state 0 to state 1
1/2 x 1/f (= 0.5 of one line cycle) from state 1 to state 0
Isolation between channels and bus 1780 V AC for 1 minute
Power dissipation 7.5 W maximum
6 W typical
Marking CE
Local signalling 8 LEDs for channel status
Current consumption 125 mA at 120 V AC
Terminals description PLC n°1 (4)OUT_DIS#4
(2)OUT_DIS#2
(1)OUT_DIS#1
(3)OUT_DIS#3
(1L+)PW
TB
(5)OUT_DIS#5
(6)OUT_DIS#6
(1N)PW
(7)OUT_DIS#7
(8)OUT_DIS#8
Depth 47.5 mm
Height 141.5 mm
Width 125 mm
Net weight 0.32 kg
Environment
Product certifications CSA
FM Class 1 Division 2
UL
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80...1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 18.000 cm
Package 1 Length 26.000 cm
Package 1 Weight 531.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.975 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 441d5619-6318-4bbf-ac83-96d05888ee7e
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months