Schneider-Electric
 
170ANR12091 picture- web-product-data-sheet
170ANR12091
distributed analog/discrete I/O - 4 I / 8 O discrete - 6 I / 4 O analog
Schneider Electric
Characteristics
Main
Range of product Modicon Momentum automation platform
Product or component type Analogue,discrete I/O base
Group of channels 1 group of 8 discrete outputs
2 groups of 4 discrete inputs
1 group of 6 analog inputs
1 group of 4 analog outputs
Analogue input range +/- 10 V DC
Analogue input type Single ended
Analogue input resolution 14 bits +/- 10 V
Discrete input voltage 24 V DC
Analogue output range +/- 10 V 14 bits
Discrete output voltage 10...30 V
Output short-circuit protection With discrete output
Output overload protection With discrete output
Complementary
Discrete input number 8 conforming to IEC 1131-2 Type 2
[Us] rated supply voltage 24 V (19.2…30 V)DC
Maximum analogue input voltage 15 V
Input voltage limits 3...32 V
Discrete input logic Positive
Voltage state 0 guaranteed <= 5 V for discrete input
Voltage state 1 guaranteed >= 11 V for discrete input
Current state 0 guaranteed <= 2 mA (discrete input)
Current state 1 guaranteed >= 6 mA (discrete input)
Input overvoltage protection 45 V 10 s discrete input
Input resistance 1 MOhm analogue input circuit
Output load >= 2 kOhm +/- 10 V analogue output
Conversion time 0.75 ms analogue input circuit
1.2 ms analogue output
Conversion error +/- 0.4 % +/- 10 V 25 °C analogue output
Fail state For analogue output: hold
For analogue output: reset to zero
Discrete output type Transistor
Discrete output logic Positive
Discrete output current 2 A per group
2 A per module
0.25 A per point
Maximum leakage current 0.4 mA DC 30 V discrete output
Maximum voltage drop <0.4 V 0.25 A at state on discrete output
Surge current 2.5 A 1 ms discrete output
Response time 1.05 ms from state 1 to state 0 for discrete output
1.2 ms from state 0 to state 1 for discrete input
1.2 ms from state 0 to state 1 for discrete output
1.2 ms from state 1 to state 0 for discrete input
Isolation voltage 500 V (duration = 1 min) between analogue I/O and operating voltage
500 V (duration = 1 min) between operating voltage and I/O from ground
Maximum power dissipation in W 6 W
Marking CE
Local signalling 8 LEDs for channel status
Electrical connection 2 connectors for removable terminal blocks
Current consumption 400 mA at 24 V DC
Depth 47.5 mm
Height 125 mm
Width 141.5 mm
Net weight 0.24 kg
Environment
Product certifications UL
CSA
Protective treatment TC
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80...1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 388.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.88 kg
Unit Type of Package 3 P06
Number of Units in Package 3 80
Package 3 Height 75.0 cm
Package 3 Width 40.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 56.04 kg
Offer Sustainability
SCIP Number 441d5619-6318-4bbf-ac83-96d05888ee7e
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months