Schneider-Electric
 
170ARM37030 picture- web-product-data-sheet
170ARM37030
discrete I/O module Modicon Momentum - 10I / 8O relay
Schneider Electric
Characteristics
Main
Range of product Modicon Momentum automation platform
Product or component type Discrete relay I/O base AC
Group of channels 2 groups of 4 outputs
1 group of 10 inputs
Discrete input number 10 conforming to IEC 1131-2 Type 1
Discrete input logic Positive
Discrete input voltage 24...230 V AC
Discrete output number 8
Discrete output type Relay normally open
Discrete output voltage 24...230 V AC
Protective treatment TC
Complementary
[Us] rated supply voltage 120 V AC
Input voltage limits - 3...30 V
Voltage state 0 guaranteed -3...5 V
Voltage state 1 guaranteed 11...30 V
Current state 0 guaranteed <= 1.2 mA
Current state 1 guaranteed >= 2.5 mA
Input resistance 4 kOhm
Discrete output current <= 0.15 mA 115 V inductive
<= 0.5 mA 115 V resistive
<= 1 mA 24 V inductive
<= 2 mA 24 V resistive
>= 0.005 A 24 V
Output overload protection External by varistor in parallel with each contact
Output short-circuit protection External by varistor in parallel with each contact
Mechanical durability 30000000 cycles
Electrical durability 100000 cycles inductive
Response time 10 ms 60 Hz from state 0 to state 1 on output
10 ms 60 Hz from state 1 to state 0 on output
2.2 ms from state 0 to state 1 on input
3.3 ms from state 1 to state 0 on input
Isolation between output channels group 1780 V AC
Isolation between group of I/O channels 1780 V AC
Isolation between channels and bus 500 V AC
Power dissipation 5.5 W
<= 8.5 W
Protection type Without protection
Associated fuse rating 4 A fast blow operating voltage
Marking CE
Terminals description PLC n°1 (8)IN_DIS#8
(4)IN_DIS#4
TB
(9)IN_DIS#9
(3)IN_DIS#3
(7)IN_DIS#7
(L1)PW
(6)IN_DIS#6
(1)IN_DIS#1
(10)IN_DIS#10
(5)IN_DIS#5
(N)PW
(2)IN_DIS#2
Terminals description PLC n°2 (1)OUT_DIS#1
(1L+)PW
(8)OUT_DIS#8
(7)OUT_DIS#7
(5)OUT_DIS#5
(6)OUT_DIS#6
(3)OUT_DIS#3
(4)OUT_DIS#4
(2)OUT_DIS#2
(2L1)PW
TB_1
Current consumption 5 mA at 120 V AC
Depth 47.5 mm
Height 141.5 mm
Width 125 mm
Net weight 0.26 kg
Environment
Product certifications UL
FM Class 1 Division 2
CSA
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80...1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 18 cm
Package 1 Length 26 cm
Package 1 Weight 524 g
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.659 kg
Unit Type of Package 3 S04
Number of Units in Package 3 12
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 6.76 kg
Offer Sustainability
SCIP Number 441d5619-6318-4bbf-ac83-96d05888ee7e
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months