Schneider-Electric
 
170BNO67100 picture- web-product-data-sheet
170BNO67100
branch interface - for Interbus communication adaptor - 24 V DC
Schneider Electric
Characteristics
Main
Range of product Modicon Momentum automation platform
Accessory / separate part designation Branch interface
Accessory / separate part type Interface
Accessory / separate part category Connection accessories
Accessory / separate part destination Interbus communication adaptor
Communication port protocol Interbus generation SUPI 2
Complementary
[Us] rated supply voltage 24 V DC
Output current limits 0.2…2 A
Power dissipation in W 2.5 W
Current consumption 100 mA
Electrical connection 1 RS485 connector RJ45for incoming remote bus
1 RS485 connector RJ45for outcoming remote bus
1 terminal block 8 pin(s)
Local signalling 1 LED (green) for remote bus check (RC)
1 LED (green) for bus active (BA)
1 LED (green) for local remote bus branch disabled (LD)
1 LED (green) for ready for operation (ready)
1 LED (green) for relay output (REL)
1 LED (red) for remote bus branch error (E)
1 LED (red) for remote bus disabled (RD)
Net weight 0.015 kg
Environment
Standards DIN 19258
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months