Schneider-Electric
 
170ENT11002 picture- web-product-data-sheet
170ENT11002
Modicon Momentum - Ethernet communication adaptor - 10 Mbit/s
Schneider Electric
Characteristics
Main
Range of product Modicon Momentum automation platform
Product or component type Ethernet TCP/IP communication adaptor
Communication port protocol Ethernet TCP/IP
Method of access Peer to peer
Master/slave
Transmission rate 10 Mbit/s
Transmission support medium Shielded twisted pairs cable
Complementary
Module configuration BOOTP server to assign IP parameters
Topology Multidrop, star network
Port Ethernet 10BASE-T
Number of devices per segment 0…32
Maximum cable distance between devices 1000 m without repeater
Addressing Unique IEEE global address
IP address user assigned
Fail state Fail safe
Control parameter CRC-32
Supply From I/O base
Marking CE
Local signalling 1 LED (green) for Ethernet network state (LAN)
1 LED (green) for module active (RUN)
Electrical connection 1 connector RJ45 for 10BASE-TX
Product weight 0.07 kg
Environment
Product certifications UL
FM Class 1 Division 2
CSA
Standards CSA
FM Class 1 Division 2
IP degree of protection IP20
Protective treatment TC
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80...1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.800 cm
Package 1 Width 17.800 cm
Package 1 Length 26.000 cm
Package 1 Weight 219.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.200 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number E618c0ab-f100-4cee-8aef-090f73ce1a54
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months