Schneider-Electric
 
170FNT11001 picture- web-product-data-sheet
170FNT11001
Communication adaptor, Modicon Momentum automation platform, Fipio, 1Mbit/s transmission rate, tap off cable
Schneider Electric
Characteristics
Main
Range of product Modicon Momentum automation platform
Product or component type Fipio communication adaptor
Bus manager PLC Premium
Structure type Open industrial support conforming to Fip standard
Communication port protocol Fipio
Method of access Producer/consumer principle
Transmission rate 1 Mbit/s
Transmission support medium Optical fibre 50/125
Twisted shielded pairs cable
Optical fibre 62.5/125
Complementary
Topology Extension or tap off cable
Number of devices per segment 0…31 per segment without repeater
0…97 all segment with repeater
Maximum cable distance between devices 5000 m
Fail state Maintain value
Forcing to state zero
Full scale value
Fallback to zero
Supply From I/O base
Marking CE
Local signalling 1 LED (green) for module powered up or in service (RUN)
1 LED (red) for fault state (ERR)
1 LED (yellow) for recieve or send data (COM)
Net weight 0.11 kg
Environment
Product certifications CE
UL
CSA
Protective treatment TC
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80...1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 185.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months