Schneider-Electric
 
170INT11000 picture- web-product-data-sheet
170INT11000
Modicon Momentum - Interbus communication adaptor - twisted pair
Schneider Electric
Characteristics
Main
Range of product Modicon Momentum automation platform
Product or component type Interbus communication adaptor
Communication port protocol Interbus generation SUPI 2
Method of access Continuous shift register
Master/slave
Transmission rate 500 kbit/s
Transmission support medium Twisted pair
Complementary
Topology Ring
Number of devices per segment 0…254
Maximum cable distance between devices 12800 m
400 m between two modules
Fail state Fail safe
Control parameter CRC-16
Supply From I/O base
Marking CE
Local signalling 1 LED (green) for bus enable (BA)
1 LED (green) for remote bus check (RC)
1 LED (green) for remote bus disabled (RD)
Electrical connection 2 connectors SUB-D 9 for connecting Interbus
Module format Standard
Product weight 0.07 kg
Environment
Product certifications UL
FM Class 1 Division 2
CSA
IP degree of protection IP20
Protective treatment TC
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80...1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.600 cm
Package 1 Width 17.800 cm
Package 1 Length 26.000 cm
Package 1 Weight 188.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.953 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number E618c0ab-f100-4cee-8aef-090f73ce1a54
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months