Schneider-Electric
 
170MCI02010 picture- web-product-data-sheet
170MCI02010
Modbus Plus RS485 cable - for IP20 T-junction - 0.25 m
Schneider Electric
Characteristics
Main
Accessory / separate part designation Modbus Plus RS485 cable
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Product compatibility 170XTS02000
Accessory / separate part destination IP20 T-junction
Range compatibility Magelis XBT
Modicon Premium automation platform
Modicon Momentum automation platform
Advantys STB distributed I/O solutions
Modicon Quantum automation platform
Cable length 0.25 m
Complementary
Communication network type Modbus Plus
Electrical connection 2 male connectors
Connector type RJ45
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.1 cm
Package 1 Width 9.8 cm
Package 1 Length 12.6 cm
Package 1 Weight 21 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months