Schneider-Electric
 
170MCI02036 picture- web-product-data-sheet
170MCI02036
Modbus Plus RS485 cable - for IP20 T-junction - 1 m
Schneider Electric
Characteristics
Main
Accessory / separate part designation Modbus Plus RS485 cable
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Product compatibility 170XTS02000
Accessory / separate part destination IP20 T-junction
Range compatibility Modicon Quantum automation platform
Modicon Momentum automation platform
Magelis XBT
Modicon Premium automation platform
Advantys STB distributed I/O solutions
Cable length 1 m
Complementary
Communication network type Modbus Plus
Electrical connection 2 male connectors
Connector type RJ45
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 10.500 cm
Package 1 Length 10.500 cm
Package 1 Weight 54.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 200
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 11.200 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months