Schneider-Electric
 
170MCI02120 picture- web-product-data-sheet
170MCI02120
Modbus Plus cable - for IP20 T-junction - 3 m
Schneider Electric
Characteristics
Main
Accessory / separate part designation Modbus Plus cable
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Product compatibility 170XTS02000
Accessory / separate part destination IP20 T-junction
Range compatibility Magelis XBT
Modicon Momentum automation platform
Modicon Quantum automation platform
Advantys STB distributed I/O solutions
Modicon Premium automation platform
Cable length 3 m
Complementary
Communication network type Modbus Plus
Electrical connection 1 male connector
Connector type RJ45
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.7 cm
Package 1 Width 12.5 cm
Package 1 Length 22.5 cm
Package 1 Weight 160.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months