This Application will be decommissioned as of January 7th 2025

170MCI10001 |
Schneider-Electric
 
170MCI10001 picture- web-product-data-sheet
170MCI10001
interbus preconnected cable - Modicon Quantum - 1 m
Schneider Electric
Characteristics
Main
Accessory / separate part designation Interbus preconnected cable
Accessory / separate part type Interbus cable
Accessory / separate part category Connection accessories
Accessory / separate part destination Communication module
Complementary
Range compatibility Modicon Quantum automation platform
Cable length 1 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 13.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 74.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.84 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number E618c0ab-f100-4cee-8aef-090f73ce1a54
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months