Schneider-Electric
 
170NEF11021 picture- web-product-data-sheet
170NEF11021
Modicon Momentum - Modbus Plus communication adaptor
Schneider Electric
Characteristics
Main
Range of product Modicon Momentum automation platform
Product or component type Modbus Plus communication adaptor
Bus manager PLC Compact 984
Quantum
Structure type Industrial
Communication port protocol Modbus Plus
Method of access Peer to peer
Token bus
Transmission rate 1 Mbit/s
Transmission support medium Twisted pair
Complementary
Topology Multidrop, device connecting by extension or tap off cable
Number of devices per segment 0…31 per segment
0…63 all segment
Maximum cable distance between devices 5000 m with repeater
Data format 984
Fail state Full scale value
Maintain value
Fallback to zero
Forcing to state zero
Supply From I/O base
Marking CE
Local signalling 1 LED (green) for module powered up or communicating (MB + ACT)
1 LED (red) for communication error network A (ERR A)
1 LED (red) for communication error network B (ERR B)
Electrical connection 1 connector SUB-D 9 for connecting Modbus Plus network
1 connector SUB-D 9 for redundant Modbus Plus network
Environment
Product certifications CSA
UL
Protective treatment TC
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80...1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.8 cm
Package 1 Width 18.0 cm
Package 1 Length 25.9 cm
Package 1 Weight 193.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months