This Application will be decommissioned as of January 7th 2025

170XCP20000 |
Schneider-Electric
 
170XCP20000 picture- web-product-data-sheet
170XCP20000
Modicon Momentum - cable coding part kit - for screw/spring connection terminals
Schneider Electric
Characteristics
Main
Range of product Modicon Momentum automation platform
Accessory / separate part designation Cable coding part kit
Accessory / separate part type Coding kit
Accessory / separate part category Replacement part
Accessory / separate part destination For screw or spring connection terminals
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 11.0 cm
Package 1 Length 25.0 cm
Package 1 Weight 53.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months