Schneider-Electric
 
170XTS00501 picture- web-product-data-sheet
170XTS00501
Modicon Momentum - busbar 2 rows - screw type terminals
Schneider Electric
Characteristics
Main
Range of product Modicon Momentum automation platform
Accessory / separate part designation Busbar 2 rows
Accessory / separate part type Busbar
Accessory / separate part category Connection accessories
Accessory / separate part destination Discrete I/O base
Analog I/O base
Product specific application Provides a common connection for the field devices
Serves as protective distribution connector
Connections - terminals Screw type terminals
Number of horizontal rows 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.9 cm
Package 1 Width 4.8 cm
Package 1 Length 13.0 cm
Package 1 Weight 64.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 70
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.48 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months