|
|
|
170XTS00900
Interbus 9-way connector kit - for remote bus cable
|
|
|
|
|
|
|
End of Commercialization DEC 31, 2024
|
|
|
Main
Accessory / separate part designation
|
Interbus 9-way connector kit
|
Accessory / separate part type
|
Interbus connector kit
|
Accessory / separate part category
|
Connection accessories
|
Accessory / separate part destination
|
Remote bus cable
|
Complementary
Range compatibility
|
Modicon Quantum automation platform
Modicon Premium automation platform
|
Kit composition
|
1 SUB-D 9 male connector
1 SUB-D 9 female connector
|
Product weight
|
0.045 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.000 cm
|
Package 1 Width
|
10.000 cm
|
Package 1 Length
|
13.800 cm
|
Package 1 Weight
|
54.000 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
40.000 cm
|
Package 2 Length
|
60.000 cm
|
Package 2 Weight
|
5.900 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Contractual warranty
|
|